• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Short Iron Drill, 10 Pairs No.35781

Short Iron Drill, 10 Pairs No.35781

[Features]
· Deviation minimized with short size, easily visible machined part. · Bites in hard for cross-thinning processing (3 mm or more).
· Titanium coated high-speed steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

1301816

 
Part Number
1301816
Part NumberVolume DiscountDays to Shipวันจัดส่งUse Specifications
2 Day(s) or more For drilling holes in general steel, stainless steel, light metal, resin, etc.Compatible with an impact driver or electric drill. 6.35 mm Hexagonal Shaft

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Package Size(mm) H110×W100×D13 Weight(g) 110 Pieces 10 pcs./set

Please check the type/dimensions/specifications of the part 1301816 in the Short Iron Drill, 10 Pairs No.35781 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1301816 ในชุด Short Iron Drill, 10 Pairs No.35781

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)