• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Air Polisher & Sander

Air Polisher & Sander

Double action eccentricity and rotation. Immediately usable polishing set.

Part Number
1401887
Part NumberVolume DiscountDays to Shipวันจัดส่งUse Accessories / set contents
2 Day(s) or more For waxing/surface polishing/burnishing, etc. Attach separately sold sanding paper, etc., for peeling off coating film and under base polishingSponge Pad x 1, Bristle Buff x 1, Wrench x 1, Plug x 1, Seal Tape x 1, Oil Feeder (with Oil) x 1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Paper Size(mm) Approx. ø125 Air Consumption(m³/min) Approximately 103 Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(rpm) Up to approx. 10, 000 Package Size(mm) H140×W235×D135 Weight(g) 1230
Body Size(mm) Approximate Length 200 x Width 125 x Height 108 Usable Air Hose Inner Diameter(mm or More) φ6 Orbit Diameter (Eccentricity)(mm) Approx. 5
Air Connection Port Diameter Rc1/4 Attached Plug Screw Diameter R1/4 Mass (Body Only)(kg) Approximately 0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)