• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Battery Operated High Speed Rotary Tool 8200

Battery Operated High Speed Rotary Tool 8200

Built-in lithium-ion battery. Superior cordless performance.

[Features]
· Slide-type stepless variable-speed switch: Rotation speed can be optimally set from 5,000 rpm up to 30,000 rpm based on work contents and material.
· Battery remaining amount display LED lamp: Equipped with a LED light that allows you to see how much battery power is left at a glance.
· Easy to set up for working.
· Independent ON/OFF switch: Can be operated separately from speed adjustment dial.
· Shaft lock button: Accessories can be replaced quickly and easily.
· Soft rubber grip: Can be held like a pen for use and fits perfectly in the hand.
· Brake: Comes with a brake that instantly stops when the switch is turned off.
· Finish one job and move on immediately to the next.
· 10.8 V Li-ion battery: The charging time is about 1 hour. Has a powerful lithium ion battery built-in, despite the small, lightweight size.
· 36 mm diameter motor: strong power comparable to plug-in products, allowing all attachments to be used to support all kinds of work.

PDF

Japanese Only

 
Part Number
8200-1-28
Part NumberVolume DiscountDays to Shipวันจัดส่งStandard accessories Standard collet
(mmφ)
Mass
(g)
8 Day(s) Cutting Guide / Charger / 10.8 V Lithium Ion Battery / 28 Accessories3.2605

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Main Body Number of load-free rotations(min-¹) 5,000~30,000 Attached collet(mm) 3.2
Overall Length(mm) 243 Accessory Available Usable collet(mmφ) 0.8/1.6/2.4/3.2
Rated Voltage(V) 10.8 DC (Rechargeable Built-in Lithium Ion Battery)

Please check the type/dimensions/specifications of the part 8200-1-28 in the Battery Operated High Speed Rotary Tool 8200 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 8200-1-28 ในชุด Battery Operated High Speed Rotary Tool 8200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)