Shrink Heater

Shrink Heater

The holder is easy to replace, the cooling device with valves is standard equipment, and there is no occurrence of rust.

Part Number

Configured Part Number is shown.

SRH-1

Part Number
SRH-1
Part NumberVolume DiscountDays to ShipPower Supply Power Consumption
(W)
Hot Air Temperature
(°C)
Air Amount
(m3/min)
Outer diameter Dimensions
(mm)
Protection device Air for cooling
(Mpa)
Standard accessories
5 Day(s) or more 100V 50/60Hz12006000.14150W×360D×200HThermal Protector04~0.7Heat-resistant gloves / heating time measurement timer

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Mass(g) 10000 Applicable Holder 15T/S20T/BT30 (Adapter required except for BT30)

Please check the type/dimensions/specifications of the part SRH-1 in the Shrink Heater series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)