• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

grinding stone with shaft【10 Pieces Per Package】

grinding stone with shaft

Easy-to-use shapes are provided in a rich variety. Select according to the machined material and machined location.

Part Number
NO.H-215
NO.H-216
NO.H-217
NO.H-220
NO.H-240
NO.H-241
NO.H-245
NO.H-246
NO.H-250
NO.H-260
NO.H-261
NO.H-262
NO.H-270
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter Diameter D
(mm)
Thickness T
(mm)
Shape Abrasive Grain Bond Degree of Coupling Number of Pieces Per Pack Maximum Rotation Speed
(min-1)
Both Corners Pack Quantity The Tool Used

10 Pieces Per Package

11 Day(s) or more 518Shell typeWAVitrifiedM-25000-25Mini Router

10 Pieces Per Package

11 Day(s) or more 36.5Teardrop TypeWAVitrifiedM-54000-25Mini Router

10 Pieces Per Package

11 Day(s) or more 610Teardrop TypeWAVitrifiedM-30000-25Mini Router

10 Pieces Per Package

11 Day(s) or more 12.51.5Disc TypeWAVitrifiedK-30000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 33SphericalGCVitrifiedM-70000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 55SphericalGCVitrifiedM-39000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 716Cylinder TypeGCVitrifiedK-20000-10Mini Router

10 Pieces Per Package

6 Day(s) or more 412Cylinder abnormal shapeGCVitrifiedL-54000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 53Cylinder abnormal shapeGCVitrifiedN-39000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 518Shell typeGCVitrifiedL-25000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 36.5Teardrop TypeGCVitrifiedL-54000-10Mini Router

10 Pieces Per Package

11 Day(s) or more 610Teardrop TypeGCVitrifiedL253000045°-Mini Router

10 Pieces Per Package

11 Day(s) or more 12.51.5Disc TypeGCVitrifiedJ103000030°-Mini Router

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Grindstone Particle Size(#) 120 Shaft Diameter d(mm) 2.34
Shaft Length L(mm) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)