• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hexagon Arbor【3 Pieces Per Package】

Hexagon Arbor

Auxiliary tool for making more effective use of tools such as tip tools and flexible shafts, such as using an electric drill like a desktop or disc grinder, with a general motor as the motive power source.

Part Number
NO.4005H
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งUse (Detail) The Tool Used 1 Material Shaft Shape

3 Pieces Per Package

7 Day(s) or more ArborElectric Drill, Impact ScrewdriverIronHexagonal Shaft

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Outer Diameter D(mm) 25 Shaft Diameter(mm) 6.35 Maximum Rotation Speed(min-1) 3000

Please check the type/dimensions/specifications of the part NO.4005H in the Hexagon Arbor series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO.4005H ในชุด Hexagon Arbor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)