• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Shaft Mounted Wheel Wire【3 Pieces Per Package】

Shaft Mounted Wheel Wire

Can be used for a wide range of applications, such as paint and rust removal, deburring, scale adjustment, etc.

Part Number
NO.4012
NO.4023
NO.4024
NO.4029
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Wire Diameter
(mm)
Material Permissible Speed
(min-1)
Quantity
(Pieces)
The Tool Used

3 Pieces Per Package

7 Day(s) or more 500.15Steel wire70003Electric drill

3 Pieces Per Package

2 Day(s) or more 750.3Steel wire70003Electric drill

3 Pieces Per Package

7 Day(s) or more 1000.3Steel wire60003Electric drill

3 Pieces Per Package

7 Day(s) or more 750.3Stainless Steel70003Electric drill

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Wheel Brush Shaft Diameter(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)