• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Disk cup wire【3 Pieces Per Package】

Disk cup wire

Make sure that the tip of the brush comes in contact in light pressure to facilitate safe and efficient work.
[Product Specifications]
· Overall length: 50 mm

Part Number
NO.4103
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งTool Used

3 Pieces Per Package

2 Day(s) or more Disc Grinder

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Cup Type Brush Hair material Steel Wire Outer Diameter(mm) 75
Wire diameter(mm) 0.3 Hole Diameter(mm) M10 Pitch 1.5 Brush Long(mm) 25
Maximum Rotation Speed(min⁻1) 13000

Please check the type/dimensions/specifications of the part NO.4103 in the Disk cup wire series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO.4103 ในชุด Disk cup wire

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)