• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Diamond Sharpener with Hexagonal Shank

Diamond Sharpener with Hexagonal Shank

[Features]
· A diamond grinding stone for high work efficiency with diamond abrasive electrodeposited to the entire disc surface.
[Product Specifications]
· Shaft Shape: Hexagonal Shaft

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NO.3281H
NO.3282H
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Thickness
(mm)
Application Tool Used
4 Day(s) or more 500.8PolishingElectric Drill, Impact Screwdriver
9 Day(s) or more 751PolishingElectric Drill, Impact Screwdriver

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Details Type Diamond Sharpener Shaft Diameter(mm) 6.35 Particle Size(#) 400
Maximum rotation speed used(min⁻1) 2000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)