• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cutting Insert (with Breaker) CTDT○○○○N/R-B

Part Number
CTDT25350V5R-B-VP15TF
CTDT2535002N-B-VP15TF
CTDT2535002R-B-VP15TF
Part NumberVolume DiscountDays to Shipวันจัดส่งSelfishly Corner R Corner R Re
(mm)
Notation Symbol Material Type Dimension W3
(mm)
Breaker Total Incision Amount
(mm)
5 Day(s) or more Right Handed-≦0.05CTDT25350V5R-BCoating2.5With Breaker23-35
5 Day(s) or more -0.20.2CTDT2535002N-BCoating2.5With Breaker23-35
5 Day(s) or more Right Handed0.20.2CTDT2535002R-BCoating2.5With Breaker23-35

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape Others Application Grooving / Parting Outer Diameter/Inner Diameter Major Diameter
Material Details VP15TF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)