• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M Class Insert (Controllable Breaker) SNMG○○○R/L-1G

Part Number
SNMG120404L-1G-NX2525
SNMG120404R-1G-NX2525
SNMG120408R-1G-NX2525
Part NumberVolume DiscountDays to Shipวันจัดส่งSelfishly Corner R Corner R Re
(mm)
Notation Symbol Material Type Breaker
3 Day(s) or more Left Handed0.40.4SNMG120404L-1GCermetWith Breaker
5 Day(s) or more Right Handed0.40.4SNMG120404R-1GCermetWith Breaker
5 Day(s) or more Right Handed0.80.8SNMG120408R-1GCermetWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron
Rake angle Negative Material Details NX2525

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)