• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M Class Insert (with Breaker) VBMT○○○

Part Number
VBMT160404-UE6110
VBMT160408-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งCorner R Corner R Re
(mm)
Notation Symbol Material Type Breaker
3 Day(s) or more 0.40.4VBMT160404CoatingWith Breaker
3 Day(s) or more 0.80.8VBMT160408CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Positive Material Details UE6110

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)