• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M Class Insert (with Breaker) RNMG○○○

Part Number
RNMG120400-UE6020
RNMG120400-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial Details Material Type Breaker
3 Day(s) or more UE6020CoatingWith Breaker
3 Day(s) or more UE6110CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape R (Round) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Negative Corner R Re(mm) -
Notation Symbol RNMG120400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Round Insert RNMG120
    Round Insert RNMG120

    MITSUBISHI HITACHI TOOL

    Days to Shipวันจัดส่ง : 3 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)