• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M-Class Insert (With MP Breaker) VCMT○○○-MP

M-Class Insert (With MP Breaker) VCMT○○○-MP

Achieves reliable control even in the latter half of passes when continuous chips tend to be produced

PDF

Japanese Only

 
Part Number
VCMT160404-MP-MC6015
VCMT160404-MP-MC6025
VCMT160404-MP-UE6110
VCMT160408-MP-MC6015
VCMT160408-MP-MC6025
VCMT160408-MP-UE6110
VCMT160412-MP-MC6015
VCMT160412-MP-MC6025
VCMT160412-MP-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งCorner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Breaker
Quote 0.40.4VCMT160404-MPMC6015671-7454CoatingWith Breaker
3 Day(s) or more 0.40.4VCMT160404-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4VCMT160404-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8VCMT160408-MPMC6015671-7489CoatingWith Breaker
3 Day(s) or more 0.80.8VCMT160408-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8VCMT160408-MPUE6110-CoatingWith Breaker
Quote 1.21.2VCMT160412-MPMC6015671-7497CoatingWith Breaker
3 Day(s) or more 1.21.2VCMT160412-MPMC6025-CoatingWith Breaker
3 Day(s) or more 1.21.2VCMT160412-MPUE6110-CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Positive

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)