• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M-Class Insert (With MP Breaker) VBMT○○○-MP

M-Class Insert (With MP Breaker) VBMT○○○-MP

Achieves reliable control even in the latter half of passes when continuous chips tend to be produced

PDF

Japanese Only

 
Part Number
VBMT160404-MP-MC6015
VBMT160404-MP-MC6025
VBMT160404-MP-UE6110
VBMT160408-MP-MC6015
VBMT160408-MP-MC6025
VBMT160408-MP-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งCorner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Breaker
3 Day(s) or more 0.40.4VBMT160404-MPMC6015671-7357CoatingWith Breaker
3 Day(s) or more 0.40.4VBMT160404-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4VBMT160404-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8VBMT160408-MPMC6015671-7381CoatingWith Breaker
3 Day(s) or more 0.80.8VBMT160408-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8VBMT160408-MPUE6110-CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Positive

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)