• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M-Class Insert (With MP Breaker) TCMT○○○-MP

M-Class Insert (With MP Breaker) TCMT○○○-MP

Achieves reliable control even in the latter half of passes when continuous chips tend to be produced

PDF

Japanese Only

 
Part Number
TCMT090204-MP-MC6015
TCMT090204-MP-MC6025
TCMT090204-MP-UE6110
TCMT090208-MP-MC6015
TCMT090208-MP-MC6025
TCMT090208-MP-UE6110
TCMT16T304-MP-MC6015
TCMT16T304-MP-MC6025
TCMT16T304-MP-UE6110
TCMT16T308-MP-MC6015
TCMT16T308-MP-MC6025
TCMT16T308-MP-UE6110
TCMT16T312-MP-MC6015
TCMT16T312-MP-MC6025
TCMT16T312-MP-UE6110
TCMT110204-MP-MC6015
TCMT110204-MP-MC6025
TCMT110204-MP-UE6110
TCMT110208-MP-MC6015
TCMT110208-MP-MC6025
TCMT110208-MP-UE6110
TCMT130304-MP-MC6015
TCMT130304-MP-MC6025
TCMT130304-MP-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งCorner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Breaker
3 Day(s) or more 0.40.4TCMT090204-MPMC6015671-6652CoatingWith Breaker
Quote 0.40.4TCMT090204-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT090204-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT090208-MPMC6015671-6679CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT090208-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT090208-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT16T304-MPMC6015671-6776CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT16T304-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT16T304-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT16T308-MPMC6015671-6792CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT16T308-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT16T308-MPUE6110-CoatingWith Breaker
3 Day(s) or more 1.21.2TCMT16T312-MPMC6015671-6806CoatingWith Breaker
3 Day(s) or more 1.21.2TCMT16T312-MPMC6025-CoatingWith Breaker
3 Day(s) or more 1.21.2TCMT16T312-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT110204-MPMC6015671-6717CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT110204-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT110204-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT110208-MPMC6015671-6733CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT110208-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT110208-MPUE6110-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT130304-MPMC6015671-6741CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT130304-MPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT130304-MPUE6110-CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Medium Cutting Rake angle Positive

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)