• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Positive Insert For Turning (With MP Breaker) CCMT○○○-MP

 
Part Number
CCMT09T304-MP-MC6015
CCMT09T304-MP-MC6025
CCMT09T304-MP-UE6110
CCMT09T308-MP-MC6015
CCMT09T308-MP-MC6025
CCMT09T308-MP-UE6110
CCMT060204-MP-MC6015
CCMT060204-MP-MC6025
CCMT060204-MP-UE6110
CCMT060208-MP-MC6015
CCMT060208-MP-MC6025
CCMT060208-MP-UE6110
CCMT120404-MP-MC6015
CCMT120404-MP-MC6025
CCMT120404-MP-UE6110
CCMT120408-MP-MC6015
CCMT120408-MP-MC6025
CCMT120408-MP-UE6110
CCMT120412-MP-MC6015
CCMT120412-MP-MC6025
CCMT120412-MP-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type
3 Day(s) or more Steel0.40.4CCMT09T304-MPMC6015670-5448Coating
3 Day(s) or more Steel0.40.4CCMT09T304-MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.40.4CCMT09T304-MPUE6110-Coating
3 Day(s) or more Steel0.80.8CCMT09T308-MPMC6015670-5472Coating
3 Day(s) or more Steel0.80.8CCMT09T308-MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.80.8CCMT09T308-MPUE6110-Coating
3 Day(s) or more Steel0.40.4CCMT060204-MPMC6015670-5383Coating
3 Day(s) or more Steel0.40.4CCMT060204MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.40.4CCMT060204MPUE6110-Coating
5 Day(s) or more Steel0.80.8CCMT060208-MPMC6015670-5405Coating
3 Day(s) or more Steel0.80.8CCMT060208-MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.80.8CCMT060208-MPUE6110-Coating
3 Day(s) or more Steel0.40.4CCMT120404-MPMC6015670-5481Coating
3 Day(s) or more Steel0.40.4CCMT120404-MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.40.4CCMT120404-MPUE6110-Coating
3 Day(s) or more Steel0.80.8CCMT120408-MPMC6015670-5499Coating
3 Day(s) or more Steel0.80.8CCMT120408-MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.80.8CCMT120408-MPUE6110-Coating
5 Day(s) or more Steel1.21.2CCMT120412-MPMC6015670-5502Coating
3 Day(s) or more Steel1.21.2CCMT120412-MPMC6025-Coating
3 Day(s) or more Steel / Cast Iron1.21.2CCMT120412-MPUE6110-Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)