M Class Insert (with MM Breaker) DNMG○○○○○○-MM

Part Number
DNMG150408-MM-MC7015
DNMG150408-MM-MC7025
DNMG150408-MM-MP7035
DNMG150412-MM-MC7015
DNMG150412-MM-MC7025
DNMG150412-MM-MP7035
DNMG150608-MM-MC7015
DNMG150608-MM-MC7025
DNMG150608-MM-MP7035
DNMG150612-MM-MC7015
DNMG150612-MM-MC7025
DNMG150612-MM-MP7035
Part NumberVolume DiscountDays to Shipวันจัดส่งCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Breaker
3 Day(s) or more 0.80.8DNMG150408-MMMC7015CoatingWith Breaker
3 Day(s) or more 0.80.8DNMG150408-MMMC7025CoatingWith Breaker
3 Day(s) or more 0.80.8DNMG150408-MMMP7035CoatingWith Breaker
3 Day(s) or more 1.21.2DNMG150412-MMMC7015CoatingWith Breaker
3 Day(s) or more 1.21.2DNMG150412-MMMC7025CoatingWith Breaker
3 Day(s) or more 1.21.2DNMG150412-MMMP7035CoatingWith Breaker
3 Day(s) or more 0.80.8DNMG150608-MMMC7015CoatingWith Breaker
3 Day(s) or more 0.80.8DNMG150608-MMMC7025CoatingWith Breaker
3 Day(s) or more 0.80.8DNMG150608-MMMP7035CoatingWith Breaker
3 Day(s) or more 1.21.2DNMG150612-MMMC7015CoatingWith Breaker
3 Day(s) or more 1.21.2DNMG150612-MMMC7025CoatingWith Breaker
3 Day(s) or more 1.21.2DNMG150612-MMMP7035CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Stainless Steel
Breaker Use Medium Cutting Rake angle Negative