• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M-Class Insert (With LP Breaker) TCMT○○○-LP

 
Part Number
TCMT090204-LP-MC6015
TCMT090204-LP-MC6025
TCMT090204-LP-UE6110
TCMT090208-LP-MC6015
TCMT090208-LP-MC6025
TCMT090208-LP-UE6110
TCMT16T304-LP-MC6015
TCMT16T304-LP-MC6025
TCMT16T304-LP-UE6110
TCMT16T308-LP-MC6015
TCMT16T308-LP-MC6025
TCMT16T308-LP-UE6110
TCMT110204-LP-MC6015
TCMT110204-LP-MC6025
TCMT110204-LP-UE6110
TCMT110208-LP-MC6015
TCMT110208-LP-MC6025
TCMT110208-LP-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งCorner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Breaker
3 Day(s) or more 0.40.4TCMT090204-LPMC6015671-6644CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT090204-LPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT090204-LPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT090208-LPMC6015671-6661CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT090208-LPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT090208-LPUE6110-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT16T304-LPMC6015671-6768CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT16T304-LPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT16T304-LPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT16T308-LPMC6015671-6784CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT16T308-LPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT16T308-LPUE6110-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT110204-LPMC6015671-6709CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT110204-LPMC6025-CoatingWith Breaker
3 Day(s) or more 0.40.4TCMT110204-LPUE6110-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT110208-LPMC6015671-6725CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT110208-LPMC6025-CoatingWith Breaker
3 Day(s) or more 0.80.8TCMT110208-LPUE6110-CoatingWith Breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Rake angle Positive

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)