Positive Insert For Turning (With LP Breaker) CCMT○○○-LP

 
Part Number
CCMT09T304-LP-MC6015
CCMT09T304-LP-MC6025
CCMT09T304-LP-UE6110
CCMT09T308-LP-MC6015
CCMT09T308-LP-MC6025
CCMT09T308-LP-UE6110
CCMT060204-LP-MC6015
CCMT060204-LP-MC6025
CCMT060204-LP-UE6110
CCMT060208-LP-MC6015
CCMT060208-LP-MC6025
CCMT060208-LP-UE6110
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type
3 Day(s) or more Steel0.40.4CCMT09T304-LPMC6015670-5430Coating
3 Day(s) or more Steel0.40.4CCMT09T304-LPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.40.4CCMT09T304-LPUE6110-Coating
Quote Steel0.80.8CCMT09T308-LPMC6015670-5464Coating
3 Day(s) or more Steel0.80.8CCMT09T308-LPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.80.8CCMT09T308-LPUE6110-Coating
3 Day(s) or more Steel0.40.4CCMT060204-LPMC6015670-5375Coating
3 Day(s) or more Steel0.40.4CCMT060204LPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.40.4CCMT060204LPUE6110-Coating
5 Day(s) or more Steel0.80.8CCMT060208-LPMC6015670-5391Coating
3 Day(s) or more Steel0.80.8CCMT060208-LPMC6025-Coating
3 Day(s) or more Steel / Cast Iron0.80.8CCMT060208-LPUE6110-Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)