• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bull Point/ Cold Chisel

Bull Point/ Cold Chisel

[Features]
· Less wear, easily handling long periods of use.
· The durable drill tip ensures constant powerful crushing power.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
HTB17-1000
HTB17-280
HTB17-450
HTB17-600
HTB17-700
HTB17-800
HTB21-320
HTB21-450
HTB30-310
HTB30-410
HTC17-1000
HTC17-280
HTC17-450
HTC17-600
HTC17-800
HTC21-320
HTC21-450
HTC30-310
HTC30-410
HTK17-280
HTK21-320
HTK30-410
HTS17-400
HTS21-450
HTS30-480
Part NumberVolume DiscountDays to Shipวันจัดส่งDetails Type Overall Length
(mm)
Opposite Side
(mm)
Tip width
(mm)
Work material Concrete Work material Block, Brick Work material Mortar Work material Slate Work material Stone
4 Day(s) Bull Point100017-
4 Day(s) Bull Point28017-
4 Day(s) Bull Point45017-
4 Day(s) Bull Point60017-
4 Day(s) Bull Point70017-
4 Day(s) Bull Point80017-
4 Day(s) Bull Point32021-
4 Day(s) Bull Point45021-
4 Day(s) Bull Point31030-
4 Day(s) Bull Point41030-
4 Day(s) Cold Chisel100017-
4 Day(s) Cold Chisel28017-
4 Day(s) Cold Chisel45017-
4 Day(s) Cold Chisel60017-
4 Day(s) Cold Chisel80017-
4 Day(s) Cold Chisel32021-
4 Day(s) Cold Chisel45021-
4 Day(s) Cold Chisel31030-
4 Day(s) Cold Chisel41030-
4 Day(s) Cutter (Scaling Chisel)2801750
4 Day(s) Cutter (Scaling Chisel)3202150
4 Day(s) Cutter (Scaling Chisel)4103075
4 Day(s) Shovel40517-
4 Day(s) Shovel45021-
4 Day(s) Shovel45030-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shank shape Hexagon Shape Compatible Electric Motor Hammer Drill/Hammer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)