• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Countersink (Hole Chamfer) SKH

PDF

Japanese Only

 
Part Number
CS010Q
CS012Q
CS016Q
CS020Q
CS025Q
CS030Q
CS035Q
CS040Q
CS050Q
CS060Q
CS6.0Q
CS8.0Q
Part NumberVolume DiscountDays to Shipวันจัดส่งTool Diameter (D)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)
Link Length
(mm)
Link Diameter
(m/m)
Application Range Use
4 Day(s) or more 101.6503862.0~10.0For deburring, C-chamfering, countersinking
3 Day(s) or more 122503882.5~12.0For deburring, C-chamfering, countersinking
5 Day(s) or more 163.56046104.0~16.0For deburring, C-chamfering, countersinking
5 Day(s) or more 2046044104.5~20.0For deburring, C-chamfering, countersinking
5 Day(s) or more 2577053108.0 to 25.0For deburring, C-chamfering, countersinking
5 Day(s) or more 309.075571210.0 to 30.0For deburring, C-chamfering, countersinking
5 Day(s) or more 3511.080601212.0 to 35.0For deburring, C-chamfering, countersinking
5 Day(s) or more 4013.085621214.0~40.0For deburring, C-chamfering, countersinking
5 Day(s) or more 5016.090631217.0~50.0For deburring, C-chamfering, countersinking
5 Day(s) or more 6020.095651621.0~60.0For deburring, C-chamfering, countersinking
4 Day(s) or more 61.050-61.5 to 6.0For deburring, C-chamfering, countersinking
4 Day(s) or more 81.4503861.7~8.0For deburring, C-chamfering, countersinking

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Use Hole Chamfer Point Angle(θ) 90 Single Blade / Double Blade Single Blade
Peripheral Blade Availability Included Tool Material Type High-Speed Steel Coating Presence None
Coating Type Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)