• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

NIC Grit Type (for Air Tools)

NIC Grit Type (for Air Tools)

No welding adhesion, not even to stainless steel. Allows smooth and clean polishing and grinding.

Part Number
EH016-46
EH016-60
EH016-120
EH016-240
EH022-46
EH022-60
EH022-120
EH022-240
Part NumberVolume DiscountDays to Shipวันจัดส่งHole Diameter
(mm)
Abrasive Grain Type Abrasive Grain
(#)
11 Day(s) or more H16Free-cutting46
11 Day(s) or more H16Coarse60
11 Day(s) or more H16Second cut120
11 Day(s) or more H16Fine240
11 Day(s) or more H22Free-cutting46
11 Day(s) or more H22Coarse60
11 Day(s) or more H22Second cut120
11 Day(s) or more H22Fine240

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Cup Type Brush Outer Diameter(mm) 125 Mounting Part Hole
Bristle Length 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)