• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GS MILL Hard Radius GSH8000SF-R Type

GS MILL Hard Radius GSH8000SF-R Type

Adopts an Al-Ti-Cr based laminate coating known as GS Hard Coat with high hardness ultrafine particle-based low Co carbide alloy. Increased oxidation resistance up to 1,100°C, and improved heat and abrasion resistance at extremely high speeds.

PDF

 
Part Number
GSH8160SFR10
GSH8160SFR15
GSH8160SFR20
Part NumberVolume DiscountDays to Shipวันจัดส่งR Size
(mm)
Details of Coating
5 Day(s) or more 1GS Hard Coating
5 Day(s) or more 1.5GS Hard Coating
5 Day(s) or more 2GS Hard Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Flute Diameter (D)(φ) 16 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / High-Hardness Steel HRC60~ Flute Length (ℓ)(mm) 32
Number of Flutes(sheet) 8 Type Radius Overall Length (L)(mm) 90
Link Diameter (d)(mm) 16 Processing Applications Side Surface / Groove Coating DEX / GS Hard
Torsion Angle (θ) Powerful Helix (45° to 60°)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)