• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Deltagon Metal Borer 750/750A

Deltagon Metal Borer 750/750A

[Features]
· Durability is greatly improved due to the unique 3-split cutting edge.
· Greatly improves workability, and disposability of cutting powder.
· Supports SM/SN materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
DLMB75A225
DLMB75A235
DLMB75A240
DLMB75A245
DLMB75A250
DLMB75A260
DLMB75A265
DLMB75235
DLMB75240
DLMB75245
DLMB75260
DLMB75265
MB75CPAD
MB750ACPAD
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct ​​Type
(mm)
Blade Tip Diameter
(mm)
Effective Length
(mm)
Flute Width
(mm)
Number of Flutes
(Pieces)
Use Use 2 Applicable Material Applicable Electric Motor
8 Day(s) or more Deltagon Metal Borer 750 A22.5753.25The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 750 A23.5753.25The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 750 A24753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 750 A24.5753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 750 A25753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 750 A26753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 750 A26.5753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 75023.5753.25The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 75024753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 75024.5753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 75026753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more Deltagon Metal Borer 75026.5753.26The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more 750 Center Pin Adapter----The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type
8 Day(s) or more 750-A Center Pin Adapter----The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 75 mm thickness.Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildingsMetalUpright drill presses, radial boring machines, lathes, milling machines, etc. Magnetic Boring Machine 750 Screw Type, 750A One-Touch Type