• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sumi Diamond End Mill (4-Flute) DFE Type

Sumi Diamond End Mill (4-Flute) DFE Type

Combination of high rake blade + DA2200, suppresses burr generation over long periods and enables high speed, high efficiency machining. Ideal for frontal cutting of aluminum alloy materials such as computer parts.

PDF

 
Part Number
DFE4090S
DFE4100S
DFE4130GS
Part NumberVolume DiscountDays to Shipวันจัดส่งFlute Diameter (Dc)
(φ)
5 Day(s) or more 9
5 Day(s) or more 10
5 Day(s) or more 13

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Work Material Aluminum Alloy / Copper Alloy / Graphite Flute Length (ℓ)(mm) 4 Number of Flutes(sheet) 4
Type Square Coating Non-Coated Link Diameter (φDs)(mm) 10
Overall Length (L)(mm) 70 Length Under Neck (ℓ2)(mm) 15 Material Type Sintering diamond

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)