• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hexagon-Shape With Hole, Negative, WNMG-ME, For Medium To Rough Cutting

Part Number
WNMG060408NMEAC8015P
WNMG060408NMEAC8035P
WNMG060408NMEAC810P
WNMG060408NMEAC820P
WNMG060408NMEAC830P
WNMG060412NMEAC8015P
WNMG060412NMEAC8035P
WNMG060412NMEAC810P
WNMG060412NMEAC820P
WNMG060412NMEAC830P
WNMG080408NMEAC8015P
WNMG080408NMEAC8035P
WNMG080408NMEAC810P
WNMG080408NMEAC820P
WNMG080408NMEAC830P
WNMG080412NMEAC8015P
WNMG080412NMEAC8035P
WNMG080412NMEAC810P
WNMG080412NMEAC820P
WNMG080412NMEAC830P
WNMG080416NMEAC8015P
WNMG080416NMEAC8035P
WNMG080416NMEAC810P
WNMG080416NMEAC820P
WNMG080416NMEAC830P
Part NumberVolume DiscountDays to Shipวันจัดส่งUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-4-6.5Coating
4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-4-6.5Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.8-Medium to coarse grinding6.5Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.8-Medium to coarse grinding6.5Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.8-Medium to coarse grinding6.5Carbide Coating
4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P9.525-4-6.5Coating
4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P9.525-4-6.5Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5251.2-Medium to coarse grinding6.5Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5251.2-Medium to coarse grinding6.5Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5251.2-Medium to coarse grinding6.5Carbide Coating
4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-8.7Coating
4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-8.7Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-Medium to coarse grinding8.7Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-Medium to coarse grinding8.7Carbide Coating
4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.8-Medium to coarse grinding8.7Carbide Coating
4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-8.7Coating
4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-8.7Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.2-Medium to coarse grinding8.7Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.2-Medium to coarse grinding8.7Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.2-Medium to coarse grinding8.7Carbide Coating
4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-8.7Coating
4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-8.7Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.6-Medium to coarse grinding8.7Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.6-Medium to coarse grinding8.7Carbide Coating
5 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.6-Medium to coarse grinding8.7Carbide Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape W (Hexagonal) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension S(mm) 4.76