• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Blade Tip Replacement Tip W (Hexagonal) WBGT-L-FW

 
Part Number
WBGT060102LFWT1500A
WBGT060102LFWT1500Z
WBGT060104LFWT1500A
WBGT060104LFWT1500Z
WBGT080202LFWT1500A
WBGT080202LFWT1500Z
WBGT080204LFWT1500A
WBGT080204LFWT1500Z
Part NumberVolume DiscountDays to Shipวันจัดส่งNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
4 Day(s) or more 0.2T1500A1.593.970.23.2Cermet
5 Day(s) or more 0.2T1500Z1.593.970.23.2Coated cermet
5 Day(s) or more 0.4T1500A1.593.970.43.2Cermet
5 Day(s) or more 0.4T1500Z1.593.970.43.2Coated cermet
5 Day(s) or more 0.2T1500A2.384.760.24.6Cermet
5 Day(s) or more 0.2T1500Z2.384.760.24.6Coated cermet
5 Day(s) or more 0.4T1500A2.384.760.44.6Cermet
5 Day(s) or more 0.4T1500Z2.384.760.44.6Coated cermet

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)