• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Blade Tip Replacement Tip S (Square) SPMN

 
Part Number
SPMN120308T250A
SPMN120312ACK200
SPMN120312ACK300
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
5 Day(s) or more -0.8T250A0.812.7Cermet
5 Day(s) or more Cast Iron1.2ACK2001.212.7Carbide Coating
5 Day(s) or more Cast Iron1.2ACK3001.212.7Carbide Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Square) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Dimension S(mm) 3.18 Dimension φd(mm) 12.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)