• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Blade Tip Replacement Tip S (Square) SNGGS-L-GX

 
Part Number
SNGGS70204LGXST10P
SNGGS70204LGXST20E
SNGGS70208LGXG10E
SNGGS70208LGXH1
SNGGS70208LGXST10P
SNGGS70208LGXST20E
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
5 Day(s) or more Steel0.4ST10P0.47.14Carbide alloy
5 Day(s) or more Steel0.4ST20E0.47.14Carbide alloy
5 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E0.87.14Carbide alloy
5 Day(s) or more Cast Iron0.8H10.87.14Carbide alloy
5 Day(s) or more Steel0.8ST10P0.87.14Carbide alloy
5 Day(s) or more Steel0.8ST20E0.87.14Carbide alloy

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Left Handed Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 2.38 Dimension φd(mm) 7.14