• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Blade Tip Replacement Tip C (80°Diamond) CPMT-T-N-US

 
Part Number
CPMT09T308NUSA30
CPMT09T308NUSAC630M
CPMT09T308NUSG10E
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Material Type Cutting Edge Length
(mm)
Material
5 Day(s) or more Steel / Stainless SteelA309.7Carbide alloy
5 Day(s) or more Steel / Stainless SteelAC630M9.7Carbide Coating
5 Day(s) or more Cast Iron / Non-Ferrous MetalG10E9.7Carbide alloy

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Nose Radius 0.8 Clearance Angle(°) 11
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Detail Nose Radius(mm) 0.8