• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tip (SEC-W Drill WDS Type)

Part Number
XPMX11T308S04AC350
XPMX13T308S04AC350
XPMX150408S04AC350
XPMX170412S04AC350
XPMX200412S04AC350
Part NumberVolume DiscountDays to Shipวันจัดส่งSize A
(mm)
Dimension S
(mm)
Detail Nose Radius
(mm)
6 Day(s) or more 11.13.970.8
6 Day(s) or more 13.03.970.8
6 Day(s) or more 15.04.760.8
6 Day(s) or more 17.04.761.2
3 Day(s) or more 19.54.761.2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Work Material High-Hardness Steel / Stainless Steel / Cast Iron / Copper Alloy Material Type AC350

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)