• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Chip SDEW-ZDTR

 
Part Number
SDEW1406ZDTRACK200
SDEW1406ZDTRACK300
SDEW1406ZDTRACP100
SDEW1406ZDTRACP200
Part NumberVolume DiscountDays to Shipวันจัดส่งWork material Material type model Compatible Machining Selfishly
5 Day(s) or more Cast IronACK200High Speed and Light Cutting/General CuttingRight-hand
5 Day(s) or more Cast IronACK300Rough cuttingRight-hand
5 Day(s) or more SteelACP100High Speed and Light CuttingRight-hand
5 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cuttingRight-hand

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Material type Coating
Thickness(mm) 6.35 Applicable Cutter MS1400 Type Flat cutting blade clearance angle 15
Blade tip shape Negative land Blade Length 14 Fig 2
Application Sharpness Focus

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)