• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GSX MILL 4 Blade Radius End Mill, Vibration Damping Type, GSXVL4000-R-2.5D Type

GSX MILL 4 Blade Radius End Mill, Vibration Damping Type, GSXVL4000-R-2.5D Type

Optimization of the variable split and unequal lead vastly improves the chatter resistance and damage resistance properties, and realizes high-speed and high-feed processing through reduced cutting resistance.

PDF

 
Part Number
GSXVL4030R022.5D
GSXVL4030R052.5D
GSXVL4040R022.5D
GSXVL4040R052.5D
GSXVL4040R102.5D
GSXVL4050R022.5D
GSXVL4050R052.5D
GSXVL4050R102.5D
GSXVL4060R032.5D
GSXVL4060R052.5D
GSXVL4060R102.5D
GSXVL4060R152.5D
GSXVL4080R032.5D
GSXVL4080R052.5D
GSXVL4080R102.5D
GSXVL4080R152.5D
GSXVL4080R202.5D
GSXVL4100R032.5D
GSXVL4100R052.5D
GSXVL4100R102.5D
GSXVL4100R152.5D
GSXVL4100R202.5D
GSXVL4120R052.5D
GSXVL4120R102.5D
GSXVL4120R152.5D
GSXVL4120R202.5D
GSXVL4120R302.5D
GSXVL4160R102.5D
GSXVL4160R152.5D
GSXVL4160R202.5D
GSXVL4160R302.5D
GSXVL4200R102.5D
GSXVL4200R152.5D
GSXVL4200R202.5D
GSXVL4200R302.5D
Part NumberVolume DiscountDays to Shipวันจัดส่งFlute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Details of Coating
5 Day(s) or more 30.28506GSX Coating
5 Day(s) or more 30.58506GSX Coating
5 Day(s) or more 40.210506GSX Coating
5 Day(s) or more 40.510506GSX Coating
5 Day(s) or more 4110506GSX Coating
5 Day(s) or more 50.213606GSX Coating
5 Day(s) or more 50.513606GSX Coating
5 Day(s) or more 5113606GSX Coating
5 Day(s) or more 60.315606GSX Coating
5 Day(s) or more 60.515606GSX Coating
5 Day(s) or more 6115606GSX Coating
5 Day(s) or more 61.515606GSX Coating
5 Day(s) or more 80.320808GSX Coating
5 Day(s) or more 80.520808GSX Coating
5 Day(s) or more 8120808GSX Coating
5 Day(s) or more 81.520808GSX Coating
5 Day(s) or more 8220808GSX Coating
5 Day(s) or more 100.3259010GSX Coating
5 Day(s) or more 100.5259010GSX Coating
5 Day(s) or more 101259010GSX Coating
3 Day(s) or more 101.5259010GSX Coating
5 Day(s) or more 102259010GSX Coating
5 Day(s) or more 120.5309012GSX Coating
5 Day(s) or more 121309012GSX Coating
5 Day(s) or more 121.5309012GSX Coating
5 Day(s) or more 122309012GSX Coating
5 Day(s) or more 123309012GSX Coating
5 Day(s) or more 1614011516GSX Coating
5 Day(s) or more 161.54011516GSX Coating
5 Day(s) or more 1624011516GSX Coating
5 Day(s) or more 1634011516GSX Coating
5 Day(s) or more 2015012520GSX Coating
5 Day(s) or more 201.55012520GSX Coating
5 Day(s) or more 2025012520GSX Coating
5 Day(s) or more 2035012520GSX Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 4 Type Radius
Processing Applications Side Surface / Groove Coating GSX / GS Torsion Angle (θ) Powerful Helix (45° to 60°)