• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aurora Coat, Square End Mill ASM4000DL

Aurora Coat, Square End Mill ASM4000DL

The ultra-smooth aurora coating has low welding and an excellent finish. Since the cutting resistance is low, it enables high feed cutting and low rigidity workpiece processing.

PDF

 
Part Number
ASM4020DL
ASM4030DL
ASM4040DL
ASM4050DL
ASM4060DL
ASM4080DL
ASM4100DL
ASM4120DL
ASM4160DL
Part NumberVolume DiscountDays to Shipวันจัดส่งFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Flute Shape Torsion Angle
5 Day(s) or more 26440--
5 Day(s) or more 310645Sharp CornerStandard Helix (30 to 40°)
5 Day(s) or more 412645Sharp CornerStandard Helix (30 to 40°)
3 Day(s) or more 515650Sharp CornerStandard Helix (30 to 40°)
5 Day(s) or more 615650Sharp CornerStandard Helix (30 to 40°)
5 Day(s) or more 818860Sharp CornerStandard Helix (30 to 40°)
5 Day(s) or more 10221071Sharp CornerStandard Helix (30 to 40°)
5 Day(s) or more 12251275Sharp CornerStandard Helix (30 to 40°)
5 Day(s) or more 16321690Sharp CornerStandard Helix (30 to 40°)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Work Material Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Type Square
Coating Aurora Processing Applications Side Milling