• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Extra Long Solid Spiral End Mill ELSM4000

 
Part Number
ELSM4030
ELSM4040
ELSM4050
ELSM4060
ELSM4080
ELSM4100
ELSM4120
ELSM4140
ELSM4150
ELSM4160
ELSM4180
ELSM4200
ELSM4250
Part NumberVolume DiscountDays to Shipวันจัดส่งFlute Diameter (Dc)
(φ)
Work Material Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
5 Day(s) or more 3General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]20655
5 Day(s) or more 4General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]25660
5 Day(s) or more 5General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]30665
5 Day(s) or more 6General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]30665
5 Day(s) or more 8General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]40885
5 Day(s) or more 10General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]5010100
5 Day(s) or more 12General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]5012100
5 Day(s) or more 14General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]7016140
5 Day(s) or more 15General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]7016140
5 Day(s) or more 16General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]7016140
5 Day(s) or more 18General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]8020160
5 Day(s) or more 20General Steel, Carbon Steel, Alloy Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]8520165
5 Day(s) or more 25General Steel, Carbon Steel, Alloy Steel[◎] / Pre-Hardened Steel, Tool Steel, Die Steel[◎] / Cast Iron[○] / Aluminum Alloy[○]10025185

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of Flutes(sheet) 4 Type Square Coating Non-Coated
Processing Applications Side Milling Flute Shape Corner With Land Torsion Angle Standard Helix (30 to 40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)