• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rubberized Gloves

Features

●An Eco Mark certified commodity that adopts recycled fiber on the gloves.

Specification

●Color:Yellow/Orange
●Size:Free
●SPQ(pair):10
●Thickness: Approx. 2.8mm

Materials

●Glove: Polyester, Cotton
●Slip Prevention: Natural Rubber
Part Number
NO301
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features 1 Use Thickness
(mm)
Resin Part Fiber Part
1 Day(s) 120Rubber-coated gloves made by bonding natural rubber to the palm area.Freight and logistics industry. Civil engineering and building industry.Approx. 2.8Natural RubberPolyester, Cotton, Other1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Anti-Slip Specifications Rubber Lining The intended use For work
Size Free Total Length(cm) 24 Around Palm(cm) 24
Length of Middle Finger(cm) 8 Trusco Code 409-2392 1 Pair

Please check the type/dimensions/specifications of the part NO301 in the Rubberized Gloves series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO301 ในชุด Rubberized Gloves

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)