• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 24/9/2018. We apologize for the inconvenience.

MECHA-LOCK Guide Standard Type

Part Number

Configured Part Number is shown.

Part Number
MLG-40SA
MLG-40SB
Part NumberVolume DiscountDays to ShipUse T
(mm)
Mass
(g)
Base Width Hardness
7 Day(s) or more 22.213.81160S45CHRC40°
7 Day(s) or more 25.415.81200S45CHRC40°

Loading...

  1. 1

Basic Information

A(mm) 8.7 B(mm) 15.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)