• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Static Electricity Eliminator Wiper (One-Side Glove Type)
  • On Sale Till 31/10/2019ลดราคาจนถึง 31/10/2019

Static Electricity Eliminator Wiper (One-Side Glove Type)

Standard Unit Price:
- Special Price
Days to Shipวันจัดส่ง :
1 Day(s)

[Features]
· A mitten-type static electricity removing sheet.
· Simply wear on one hand and wipe to remove dust attracted by static electricity.
[Applications]
· Manufacturing plants that handle electronic components and precision components.

Basic Specifications

  • Product Type
    Static Electricity Removing Tool
  • Surface resistance value
    3 x 104Ω/□ (Square) (Measured Value)
  • Thickness(mm)
    0.5
  • Trusco Code
    114-0558
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
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
SDW
1 pc.
1 Day(s)

Special Price

Part Number : SDW
Days to Shipวันจัดส่ง 1 Day(s)
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    Static Electricity Removing Tool
  • Surface resistance value
    3 x 104Ω/□ (Square) (Measured Value)
  • Thickness(mm)
    0.5
  • Trusco Code
    114-0558
  • Dimension: Width(mm)
    153
  • Dimension: Total Length(mm)
    200
  • Application
    Manufacturing plants that handle electronic components and precision components.
  • Main Body Material
    Ultra-fine non-woven fabric
  • Mass(g)
    12
  • Features
    A mitten-type static electricity removing sheet.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Product Specifications

Features

●Wear it on your hand and simply wipe to remove dust by static electricity.

Specification

●Dimension (mm)W x Total Length:153 x 200
●Thickness(mm):0.5
●Surface Resistance: 3 x 104Ω/□ (square) (measured value)

Materials

●Micro-Fiber Non-Woven Fabric