• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

XEBEC Meister Finish / Ceramic Fiber Stick Grindstone (Flat Type)

XEBEC Meister Finish / Ceramic Fiber Stick Grindstone (Flat Type)

Ceramic fibers are formed into a crystal structure suitable for polishing enables to provide high polishing effects. By pulling the aligned structure in two directions, the improved anti-skid, polishing effect, and grindstone strength are achieved.

Part Number
A-C-1001M
A-C-1002M
A-S-1001M
A-S-1002M
A-Y-1001M
A-Y-1002M
A-Y-1004M
A-Y-1006M
A-Y-1010M
Part NumberVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)
Width
(mm)
Color
Same day 20001Cream
Same day 20002Cream
Same day 30001Cherry blossom
Same day 30002Cherry blossom
Same day 15001Yellow
Same day 15002Yellow
Same day 15004Yellow
2 Day(s) or more 15006Yellow
2 Day(s) or more 150010Yellow

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Ceramic Fiber Grindstone Thickness(mm) 1 Length(mm) 100

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)