• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Handy Holder

Handy Holder

Cordless handy-type that can be operated with one hand. Hybrid type prevents the workpiece from immediately falling even if the battery dies, making it safe.

PDF

 
Part Number
HE-HL5A
HE-HS5A
Part NumberVolume DiscountDays to Shipวันจัดส่งSize: Width
(mm)
Machine Mass
(kg)
Feature 1 Feature 2 Feature 3 Use Machine Power Supply Usage Rate
9 Day(s) or more 606Long Type2.5Exhibits heavy duty adsorption force with the mere power of two D cell alkaline batteriesHandy Type That Can Be Operated with One Hand, Cordless so Can Be Used AnywhereSafe because it's a hybrid type (permanent magnet and electromagnet composite structure), so the workpiece won't immediately fall even if the battery diesUse as a holding tool when transporting normal temperature cut plates and mill ends and when taking out small articles.Long TypeD Batteries X 250%ED
9 Day(s) or more 212Short Type1.8Exhibits heavy duty adsorption force with the mere power of two D cell alkaline batteriesHandy Type That Can Be Operated with One Hand, Cordless so Can Be Used AnywhereSafe because it's a hybrid type (permanent magnet and electromagnet composite structure), so the workpiece won't immediately fall even if the battery diesUse as a holding tool when transporting normal temperature cut plates and mill ends and when taking out small articles.Short TypeD Batteries X 250%ED

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Lifting Magnet Method Permanent Magnet Type / Battery Type Product Model Hand Lift Adsorption Force(N) 600(60kgf)
Dimensions: Height(mm) 145 Size: Depth(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)