• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
100 V Amazing Reel 30 m

100 V Amazing Reel 30 m

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Because the outlet is on the end of the cord instead of the body like normal types, you can leave the body in place and use it like an extension cord. Ideal for working in high places or narrow spaces.

[Features]
· Because you need take only the cord with you, ideal when working in high places or moving around a lot.
· Those with an electrical leakage breaker include a temperature sensor. (Except for 3.5 mm² or greater)
· All those with a ground wire include a snap plug.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : NL-30S (22A-30M)
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Mass(g)
    6400
  • Electrical wiring Specifications
    VCT  

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)