• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Poly-Click Series, Carbide Step Drill Bit

Poly-Click Series, Carbide Step Drill Bit

[Features]
· Carbide blade tip, usable for drilling work materials such as stainless steel.
· Drilling of 5 sizes is possible with one unit.
· Extremely economical as parts can be replaced.
· The blade tip can be exchanged with a single touch, making it very convenient.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PCS1
PCS1C
PCS1R
PCS2
PCS2C
PCS2R
PCS3
PCS3C
PCS3R
PCSB16
PCSB21
PCSB22
PCSCDS
Part NumberVolume DiscountDays to Shipวันจัดส่งDetail Type Blade Tip Diameter
(mm)
Product Name Link Model Applicable Material Applicable Electric Motor
4 Day(s) or more SetΦ21,25,27,30,33-Straight shankMetalElectric drill
4 Day(s) or more CutterΦ25,27,30,33--MetalElectric drill
4 Day(s) or more SetΦ21,25,27,30,33-SDS Plus ShankMetalElectric drill
4 Day(s) or more SetΦ16,18,22,25,28-Straight shankMetalElectric drill
4 Day(s) or more CutterΦ18,22,25,28--MetalElectric drill
4 Day(s) or more SetΦ16,18,22,25,28-SDS Plus ShankMetalElectric drill
4 Day(s) or more SetΦ22,25,28,30,34-Straight shankMetalElectric drill
4 Day(s) or more CutterΦ25,28,30,34--MetalElectric drill
4 Day(s) or more SetΦ22,25,28,30,34-SDS Plus ShankMetalElectric drill
2 Day(s) or more Blade Tipφ16--MetalElectric drill
4 Day(s) or more Blade Tipφ21--MetalElectric drill
4 Day(s) or more Blade Tipφ22--MetalElectric drill
4 Day(s) or more Center drill-Center drill S-MetalElectric drill