• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Chip Saw for Cutting Iron

Chip Saw for Cutting Iron

[Features]
· Use of strictly selected special insert greatly improved durability.
· The special tip is brazed to improve retention force.
· Even when cutting for long periods of time, the proprietary design uses a strong base material to suppress cracks.

PDF

Japanese Only

 
Part Number
TST80
TST100
TST110
TST125
TST160
TST180
Part NumberVolume DiscountDays to Shipวันจัดส่งMajor Diameter D
(mm)
Number of Cutting Teeth
(P)
Plate Thickness
(mm)
Foundation Thickness
(mm)
Compatible Material Applicable Electric Motor Use
4 Day(s) or more 80181.81.4MetalCircular SawL Type Angle Steel/C Type Channel Steel/Light Gauge Bar/Gas Pipe/Water Pipe/Screw Bolt/Deck Plate
4 Day(s) or more 100221.81.4MetalCircular SawL Type Angle Steel/C Type Channel Steel/Light Gauge Bar/Gas Pipe/Water Pipe/Screw Bolt/Deck Plate
4 Day(s) or more 110241.81.4MetalCircular SawL Type Angle Steel/C Type Channel Steel/Light Gauge Bar/Gas Pipe/Water Pipe/Screw Bolt/Deck Plate
4 Day(s) or more 125281.81.4MetalCircular SawL Type Angle Steel/C Type Channel Steel/Light Gauge Bar/Gas Pipe/Water Pipe/Screw Bolt/Deck Plate
4 Day(s) or more 160362.01.6MetalCircular SawL Type Angle Steel/C Type Channel Steel/Light Gauge Bar/Gas Pipe/Water Pipe/Screw Bolt/Deck Plate
4 Day(s) or more 180402.01.6MetalCircular SawL Type Angle Steel/C Type Channel Steel/Light Gauge Bar/Gas Pipe/Water Pipe/Screw Bolt/Deck Plate

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Detail Type Iron Cutting Chip Saw Mounting Bore Diameter(mm) 20 Attached Ring Diameter 19

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)