Caster-Free Work Bench Uniform Load 500 kg

Caster-Free Work Bench Uniform Load 500 kg

A work table with convenient built-in casters for moving.
[Features]
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.
* When moving, do not put anything on the workbench.

Part Number
CFWP-0960
CFWP-0975
CFWP-1260
CFWP-1275
CFWP-1575
CFWP-1590
CFWP-1875
CFWP-1890
CFWR-0960
CFWR-0975
CFWR-1260
CFWR-1275
CFWR-1575
CFWR-1590
CFWR-1875
CFWR-1890
CFWS-0960
CFWS-0975
CFWS-1260
CFWS-1275
CFWS-1575
CFWS-1590
CFWS-1875
CFWS-1890
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth (mm) Depth (mm) Details Type Material Specifications Mass
(kg)
Amount Of Content
9 Day(s) or more 900600DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm30.51 unit
9 Day(s) or more 900750DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm33.01 unit
9 Day(s) or more 1200600DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm35.51 unit
9 Day(s) or more 1200750DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm39.01 unit
9 Day(s) or more 1500750DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm47.51 unit
9 Day(s) or more 1500900DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm53.51 unit
9 Day(s) or more 1800750DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm55.51 unit
9 Day(s) or more 1800900DAP Decorative Top PlateMain Body: SteelCaster Height when Lowered: 761 mm59.51 unit
9 Day(s) or more 900600Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm31.01 unit
9 Day(s) or more 900750Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm34.01 unit
9 Day(s) or more 1200600Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm37.51 unit
9 Day(s) or more 1200750Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm41.51 unit
9 Day(s) or more 1500750Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm48.51 unit
9 Day(s) or more 1500900Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm54.01 unit
9 Day(s) or more 1800750Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm55.51 unit
9 Day(s) or more 1800900Linoleum Upholstered Top PlateMain Body: SteelCaster Height when Lowered: 761 mm59.51 unit
9 Day(s) or more 900600Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm31.51 unit
9 Day(s) or more 900750Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm34.51 unit
9 Day(s) or more 1200600Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm37.51 unit
9 Day(s) or more 1200750Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm41.51 unit
9 Day(s) or more 1500750Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm50.51 unit
9 Day(s) or more 1500900Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm56.01 unit
9 Day(s) or more 1800750Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm58.01 unit
9 Day(s) or more 1800900Steel Top PlateMain Body: SteelCaster Height when Lowered: 761 mm64.51 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 740 Uniform Load(kg) 500
Assembly / Completion Assembly type Main body: option Main Body Load During Movement(kg) 50
Amount Of Content 1 unit