Stainless Steel Precision YATTOKO Pincers (Single Loop Type)
  • On Sale Till 31/10/2019ลดราคาจนถึง 31/10/2019

Stainless Steel Precision YATTOKO Pincers (Single Loop Type)

Standard Unit Price:
- Special Price
Days to Shipวันจัดส่ง :
3 Day(s) or more

[Features]
· Single rounded type.
· There are no corrugations on the additional part, and it does not scratch easily.

Basic Specifications

  • Product Type
    Pincers
  • Features 1
    Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Single rounded
Part Number
Overall Length(mm)

Refine byกรองตาม

  • 120
  • 150
  • Clearล้างค่าการค้นหา
Trusco Code

Refine byกรองตาม

  • 270-8973
  • 270-8949
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
120
270-8949
3 Day(s) or more

Special Price

Part Number : TY-120K
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Product Type
    Pincers
  • Overall Length(mm)
    120
  • Features 1
    Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Single rounded
  • Trusco Code
    270-8949
  • Mass(g)
    38
  • Material
    Stainless Steel (SUS410)
150
270-8973
5 Day(s) or more

Special Price

Part Number : TY-150K
Days to Shipวันจัดส่ง 5 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Product Type
    Pincers
  • Overall Length(mm)
    150
  • Features 1
    Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Single rounded
  • Trusco Code
    270-8973
  • Mass(g)
    50
  • Material
    Stainless Steel (SUS410)

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ