• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heat Cutter

Heat Cutter

[Features]
· The blade itself generates heat and is able to cut rope and net smoothly without fraying.
[Applications]
· Cutting of artificial fiber ropes, sheets, nets.

Part Number
RC-40
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Application Cutter Part Temperature Accessory
4 Day(s) or more 1000The blade itself generates heat and is able to cut rope and net smoothly without fraying.Cutting of chemical fiber ropes, sheets, nets500°C3 Types of Attachments, Screwdriver, Storage Case

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Heat Cutter Power Supply(V) AC100 Power Consumption(W) 40
Width(mm) 129.5 Depth(mm) 58 Height(mm) 167
Trusco Code 331-9342

Please check the type/dimensions/specifications of the part RC-40 in the Heat Cutter series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RC-40 ในชุด Heat Cutter

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)