Desktop rope cutter

Part Number
RC-60
RC-86
Part NumberVolume DiscountDays to Shipวันจัดส่งPower Consumption
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Maximum Temperature
(°C)
Maximum Cutting Rope Diameter
(mm)
Cutter Effective Length
(mm)
JAN Code Trusco Code Mass
(g)
Features Application Cord Length
(m)
4 Day(s) or more 3513013011038015504905058401389363-38701000Clean cuts are possible with the rope made of synthetic fibers. The heat fusion provides convenience by prevent fraying on the cutting surface while cutting. Work efficiency is increased by allowing continuous use while the power is on.For cutting polyester woven tubes. (Cannot be used to cut heat-resistant tubes and heat-resistant ropes.)1.5
3 Day(s) or more 8024017024547040704905058401174442-95244800Clean cuts are possible with the rope made of synthetic fibers. The heat fusion provides convenience by prevent fraying on the cutting surface while cutting. Work efficiency is increased by allowing continuous use while the power is on.For cutting polyester woven tubes. (Cannot be used to cut heat-resistant tubes and heat-resistant ropes.)1.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Heat Cutter Power Supply(V) AC100