"PLAJET" (for Thermal Contraction)

"PLAJET" (for Thermal Contraction)

[Features]
· Lightweight type with excellent workability.
[Applications]
· Shrinking shrink packages, processing shrinkable tubes.

Part Number
PJ-210A
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Application Air Amount
(m3/min)
Wind Speed
(m/min)
Switch Accessory
4 Day(s) or more 550Lightweight type with excellent workability.Shrinking shrink packages, processing shrinkable tubes0.1254003-stage switching (Hot air, Fan, Off)Filter, C-Type Stand

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Hot Air Processing Machine Power Supply(V) AC100 Hot air temperature(°C) 450
Power Consumption(W) 600 Width(mm) 208 Depth(mm) 70
Height(mm) 177 Trusco Code 127-7910

Please check the type/dimensions/specifications of the part PJ-210A in the "PLAJET" (for Thermal Contraction) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PJ-210A ในชุด "PLAJET" (for Thermal Contraction)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)