• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Ballpoint Screwdriver, Metric, Long, 8 Piece Set

Ballpoint Screwdriver, Metric, Long, 8 Piece Set

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
5 Day(s) or more

The comfort grip is easy to hold, and allows maximum torque to be applied with minimal force.

[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The developed ball point has a shape that makes it difficult for the wrench and screw to slip even when tilted at 25°

Basic Specifications
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
5 Day(s) or more
-

Part Number : BSX8ML
Days to Shipวันจัดส่ง 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    103 ~ 258
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    2 ~ 10
  • Standard
    mm
  • Set Content
    2、2.5、3、4、5、6、8、10mm
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ